IESNA:LM-63-2002
[TEST]P1390220
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10331.6
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
38.1 35.0 38.1 44.5 50.8 57.2 63.6 69.9 76.3 85.8 98.5 120.8 162.1 200.2 200.2 197.0 206.6 225.6 282.8 511.7 800.9 870.8 785.0 664.2 498.9 406.8 359.1 333.7 321.0 298.7 267.0 193.9 76.3 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 38.1 44.5 50.8 57.2 60.4 66.7 69.9 79.4 85.8 101.7 127.1 155.7 158.9 155.7 152.5 162.1 190.7 308.3 454.5 495.8 460.8 410.0 340.0 301.9 286.0 276.5 270.1 257.4 228.8 178.0 85.8 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 38.1 41.3 47.7 54.0 57.2 63.6 63.6 69.9 76.3 85.8 92.2 111.2 117.6 114.4 101.7 98.5 101.7 104.9 108.1 120.8 139.8 155.7 181.1 200.2 212.9 222.5 219.3 216.1 190.7 162.1 92.2 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 38.1 41.3 47.7 50.8 54.0 60.4 60.4 66.7 69.9 79.4 82.6 98.5 101.7 101.7 92.2 89.0 92.2 92.2 95.3 104.9 120.8 133.5 152.5 171.6 181.1 187.5 187.5 190.7 174.8 152.5 92.2 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 38.1 41.3 44.5 50.8 54.0 57.2 57.2 60.4 63.6 69.9 76.3 85.8 89.0 89.0 82.6 82.6 82.6 82.6 82.6 89.0 98.5 108.1 127.1 139.8 149.4 155.7 155.7 162.1 158.9 143.0 95.3 28.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 35.0 38.1 44.5 47.7 50.8 50.8 50.8 57.2 57.2 63.6 66.7 69.9 73.1 73.1 69.9 73.1 69.9 69.9 69.9 73.1 79.4 85.8 98.5 111.2 114.4 120.8 123.9 136.7 139.8 130.3 95.3 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 35.0 38.1 41.3 44.5 47.7 47.7 47.7 50.8 50.8 54.0 57.2 57.2 57.2 60.4 60.4 63.6 60.4 57.2 57.2 57.2 57.2 60.4 69.9 79.4 82.6 85.8 92.2 108.1 123.9 120.8 95.3 35.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 35.0 38.1 41.3 41.3 44.5 44.5 44.5 47.7 47.7 50.8 54.0 54.0 54.0 54.0 54.0 57.2 57.2 54.0 54.0 54.0 54.0 57.2 66.7 76.3 79.4 82.6 89.0 98.5 108.1 104.9 82.6 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 35.0 38.1 38.1 41.3 44.5 44.5 44.5 44.5 44.5 47.7 47.7 47.7 47.7 50.8 50.8 50.8 50.8 50.8 50.8 50.8 50.8 54.0 63.6 73.1 76.3 79.4 82.6 89.0 92.2 89.0 69.9 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 35.0 38.1 38.1 41.3 41.3 41.3 41.3 41.3 44.5 44.5 44.5 44.5 44.5 44.5 44.5 47.7 44.5 47.7 47.7 47.7 50.8 57.2 66.7 73.1 76.3 79.4 76.3 73.1 69.9 57.2 28.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 35.0 35.0 35.0 38.1 38.1 38.1 38.1 38.1 41.3 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 44.5 44.5 44.5 47.7 54.0 63.6 69.9 73.1 73.1 66.7 57.2 54.0 44.5 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 38.1 35.0 35.0 35.0 35.0 35.0 35.0 38.1 38.1 41.3 41.3 41.3 44.5 50.8 57.2 60.4 63.6 60.4 54.0 47.7 44.5 35.0 19.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 31.8 31.8 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 31.8 31.8 31.8 31.8 35.0 31.8 35.0 38.1 41.3 44.5 47.7 50.8 50.8 50.8 47.7 44.5 38.1 31.8 25.4 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 28.6 28.6 28.6 28.6 28.6 28.6 31.8 31.8 38.1 41.3 44.5 44.5 41.3 41.3 35.0 31.8 25.4 22.2 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 31.8 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 25.4 22.2 25.4 28.6 35.0 38.1 41.3 38.1 31.8 28.6 22.2 19.1 15.9 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 31.8 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 22.2 22.2 22.2 22.2 22.2 25.4 28.6 28.6 31.8 28.6 25.4 22.2 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 22.2 22.2 22.2 19.1 22.2 19.1 22.2 19.1 15.9 15.9 12.7 9.5 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 19.1 15.9 15.9 12.7 15.9 19.1 19.1 19.1 15.9 12.7 9.5 9.5 9.5 9.5 6.4 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 15.9 12.7 12.7 9.5 12.7 15.9 19.1 15.9 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 22.2 19.1 15.9 12.7 12.7 9.5 9.5 6.4 9.5 12.7 15.9 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 15.9 12.7 12.7 9.5 6.4 6.4 6.4 9.5 9.5 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 19.1 15.9 12.7 9.5 9.5 6.4 3.2 3.2 3.2 3.2 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 12.7 9.5 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 12.7 6.4 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 12.7 9.5 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 15.9 12.7 9.5 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 15.9 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 25.4 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 25.4 22.2 19.1 15.9 12.7 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 28.6 25.4 22.2 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 28.6 25.4 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 31.8 28.6 25.4 22.2 19.1 12.7 9.5 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 35.0 31.8 28.6 25.4 22.2 15.9 12.7 9.5 6.4 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 35.0 31.8 28.6 25.4 22.2 19.1 15.9 9.5 6.4 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 38.1 35.0 31.8 28.6 25.4 22.2 19.1 12.7 9.5 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 41.3 38.1 35.0 31.8 28.6 25.4 22.2 15.9 12.7 9.5 9.5 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 41.3 38.1 35.0 31.8 31.8 28.6 22.2 19.1 12.7 12.7 9.5 9.5 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 38.1 35.0 35.0 31.8 25.4 22.2 15.9 15.9 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 38.1 38.1 35.0 31.8 28.6 22.2 19.1 15.9 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 41.3 38.1 38.1 35.0 31.8 25.4 22.2 19.1 15.9 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 41.3 41.3 38.1 38.1 31.8 28.6 22.2 19.1 19.1 15.9 12.7 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 38.1 35.0 28.6 25.4 22.2 19.1 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 41.3 35.0 31.8 25.4 22.2 22.2 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 41.3 38.1 35.0 28.6 25.4 22.2 22.2 19.1 19.1 15.9 15.9 15.9 15.9 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 38.1 35.0 31.8 25.4 25.4 22.2 19.1 19.1 15.9 15.9 15.9 15.9 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 31.8 28.6 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 35.0 28.6 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 35.0 28.6 28.6 25.4 25.4 22.2 22.2 22.2 22.2 19.1 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 44.5 38.1 35.0 31.8 28.6 28.6 25.4 25.4 22.2 22.2 22.2 22.2 19.1 15.9 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 35.0 31.8 31.8 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 35.0 31.8 31.8 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 35.0 31.8 31.8 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 22.2 19.1 15.9 12.7 12.7 12.7 12.7 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 41.3 41.3 38.1 35.0 35.0 35.0 31.8 31.8 28.6 28.6 28.6 31.8 31.8 28.6 25.4 22.2 19.1 15.9 15.9 12.7 12.7 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 35.0 35.0 35.0 31.8 31.8 31.8 31.8 31.8 31.8 35.0 31.8 25.4 22.2 19.1 15.9 15.9 15.9 15.9 15.9 15.9 12.7 9.5 9.5 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 38.1 38.1 38.1 35.0 35.0 35.0 31.8 31.8 31.8 31.8 31.8 35.0 38.1 35.0 28.6 25.4 22.2 19.1 19.1 15.9 15.9 19.1 15.9 12.7 9.5 9.5 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 38.1 38.1 38.1 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 38.1 38.1 38.1 31.8 31.8 31.8 28.6 28.6 25.4 22.2 25.4 22.2 19.1 15.9 12.7 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 35.0 35.0 38.1 38.1 38.1 38.1 41.3 38.1 38.1 38.1 41.3 41.3 38.1 31.8 31.8 28.6 25.4 22.2 19.1 15.9 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 41.3 41.3 44.5 50.8 50.8 44.5 41.3 38.1 35.0 31.8 28.6 25.4 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 41.3 41.3 41.3 41.3 44.5 50.8 60.4 60.4 54.0 47.7 44.5 38.1 35.0 31.8 28.6 19.1 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 44.5 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 44.5 44.5 44.5 44.5 44.5 44.5 47.7 54.0 60.4 63.6 60.4 57.2 54.0 50.8 47.7 41.3 38.1 28.6 19.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 41.3 41.3 44.5 44.5 44.5 44.5 44.5 47.7 47.7 47.7 47.7 50.8 50.8 54.0 57.2 63.6 66.7 66.7 66.7 66.7 60.4 57.2 54.0 50.8 41.3 25.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 44.5 47.7 47.7 50.8 50.8 54.0 54.0 57.2 57.2 63.6 66.7 73.1 76.3 76.3 73.1 69.9 63.6 60.4 50.8 31.8 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 47.7 44.5 44.5 44.5 47.7 47.7 47.7 47.7 47.7 50.8 50.8 54.0 54.0 57.2 57.2 60.4 60.4 63.6 69.9 79.4 85.8 85.8 82.6 79.4 73.1 69.9 60.4 38.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 47.7 47.7 47.7 47.7 50.8 47.7 47.7 47.7 50.8 50.8 50.8 50.8 54.0 57.2 57.2 60.4 60.4 60.4 60.4 63.6 63.6 66.7 76.3 85.8 89.0 92.2 92.2 92.2 92.2 89.0 73.1 38.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 47.7 47.7 47.7 50.8 50.8 50.8 50.8 50.8 54.0 57.2 57.2 57.2 57.2 60.4 63.6 66.7 63.6 63.6 63.6 66.7 66.7 69.9 79.4 89.0 95.3 98.5 98.5 104.9 111.2 104.9 89.0 41.3 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 50.8 50.8 54.0 54.0 54.0 54.0 57.2 60.4 60.4 60.4 63.6 66.7 66.7 69.9 69.9 66.7 63.6 66.7 66.7 73.1 85.8 95.3 98.5 101.7 108.1 117.6 127.1 123.9 101.7 41.3 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 50.8 54.0 54.0 57.2 57.2 57.2 60.4 63.6 63.6 63.6 66.7 69.9 73.1 76.3 73.1 69.9 66.7 69.9 69.9 76.3 89.0 98.5 101.7 108.1 114.4 130.3 146.2 139.8 114.4 41.3 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 54.0 57.2 57.2 60.4 60.4 63.6 66.7 69.9 73.1 76.3 82.6 82.6 82.6 85.8 82.6 82.6 79.4 85.8 95.3 101.7 117.6 127.1 130.3 136.7 139.8 149.4 155.7 143.0 108.1 38.1 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 54.0 60.4 60.4 63.6 66.7 69.9 73.1 79.4 82.6 92.2 98.5 95.3 95.3 95.3 92.2 95.3 95.3 101.7 120.8 130.3 146.2 155.7 162.1 165.3 165.3 168.4 165.3 146.2 98.5 38.1 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 57.2 60.4 63.6 66.7 69.9 73.1 79.4 85.8 92.2 104.9 111.2 108.1 104.9 101.7 101.7 104.9 108.1 117.6 143.0 155.7 171.6 184.3 190.7 193.9 187.5 184.3 174.8 149.4 92.2 35.0 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 57.2 63.6 66.7 69.9 73.1 79.4 85.8 92.2 101.7 117.6 127.1 120.8 114.4 111.2 111.2 117.6 120.8 133.5 168.4 181.1 200.2 212.9 219.3 222.5 212.9 203.4 184.3 152.5 82.6 31.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 57.2 60.4 66.7 69.9 76.3 79.4 89.0 98.5 111.2 133.5 158.9 165.3 162.1 158.9 168.4 212.9 314.6 410.0 470.3 495.8 473.5 378.2 333.7 305.1 289.2 267.0 244.7 212.9 152.5 76.3 31.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 57.2 60.4 66.7 73.1 79.4 85.8 95.3 108.1 127.1 162.1 200.2 203.4 200.2 203.4 225.6 311.4 511.7 696.0 807.2 819.9 765.9 556.1 451.3 387.7 352.8 317.8 282.8 238.3 152.5 69.9 28.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 63.6 69.9 76.3 85.8 95.3 108.1 136.7 190.7 270.1 327.3 355.9 390.9 451.3 587.9 934.3 1544.5 2227.8 2418.4 2221.4 1821.0 1433.3 1067.8 791.3 587.9 451.3 349.6 276.5 152.5 76.3 28.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 63.6 73.1 79.4 92.2 101.7 120.8 165.3 251.1 378.2 451.3 505.3 578.4 696.0 950.2 1557.2 2577.3 3759.6 4029.7 3619.7 2876.1 2310.4 1684.3 1194.9 823.1 584.7 416.3 314.6 149.4 79.4 28.6 3.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 66.7 76.3 82.6 98.5 123.9 190.7 314.6 492.6 689.6 858.1 1010.6 1185.4 1417.4 1900.4 3035.0 4614.4 5952.4 6222.5 5793.5 5072.1 4550.9 3902.6 3155.7 2205.5 1337.9 746.8 403.6 165.3 85.8 31.8 3.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 66.7 76.3 85.8 108.1 143.0 263.8 467.2 734.1 1001.1 1264.8 1512.7 1789.2 2138.8 2853.8 4512.7 6651.5 8145.2 8415.3 7964.0 7264.9 6791.4 6120.8 5116.6 3584.8 2091.1 1074.2 489.4 178.0 92.2 31.8 3.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 79.4 89.0 114.4 165.3 333.7 616.5 975.6 1312.5 1668.4 2018.0 2396.2 2857.0 3804.1 5990.5 8685.4 10338.0 10604.9 10137.8 9460.9 9031.8 8339.0 7074.2 4967.2 2841.1 1404.7 578.4 193.9 98.5 35.0 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 79.4 92.2 120.8 184.3 403.6 765.9 1217.2 1624.0 2075.2 2520.1 3000.0 3578.4 4754.3 7468.3 10722.5 12530.8 12797.8 12308.3 11653.7 11272.3 10557.3 9035.0 6346.4 3594.3 1732.0 664.2 206.6 104.9 35.0 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 82.6 98.5 133.5 241.5 591.1 1080.5 1630.3 2157.9 2656.8 3168.5 3699.2 4455.5 6066.8 9038.2 12340.1 13976.8 14256.4 13910.0 13554.1 13299.9 12375.1 10296.7 7420.6 4544.5 2558.3 864.4 257.4 108.1 31.8 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 73.1 82.6 101.7 146.2 298.7 775.4 1392.0 2040.3 2691.8 3238.4 3816.8 4398.3 5332.7 7376.1 10604.9 13954.5 15419.6 15715.1 15511.8 15451.4 15324.3 14192.9 11558.3 8491.6 5494.7 3384.6 1064.6 308.3 111.2 31.8 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 108.1 155.7 355.9 959.8 1703.4 2450.2 3225.7 3823.1 4468.2 5100.7 6209.8 8685.4 12174.9 15569.0 16862.4 17177.0 17113.5 17351.8 17348.6 16013.9 12820.0 9565.7 6445.0 4214.0 1264.8 359.1 114.4 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 111.2 168.4 413.1 1147.3 2018.0 2863.4 3759.6 4404.7 5116.6 5799.8 7086.9 9997.9 13744.8 17186.6 18308.4 18635.7 18715.2 19252.2 19376.2 17831.7 14081.7 10639.9 7395.2 5040.3 1465.1 410.0 117.6 25.4 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 114.4 184.3 489.4 1325.2 2319.9 3228.8 4115.5 4811.5 5602.8 6400.5 7884.6 11126.1 15413.2 18743.8 19837.0 20129.4 20390.0 21019.2 20879.4 18899.5 15006.5 11418.5 8345.4 5615.5 1668.4 495.8 127.1 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 89.0 117.6 203.4 565.7 1503.2 2625.0 3591.1 4471.4 5218.3 6089.0 7004.3 8682.3 12254.3 17081.7 20301.0 21362.4 21626.2 22064.8 22786.2 22382.6 19967.3 15931.2 12200.3 9298.8 6193.9 1871.8 581.6 139.8 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 117.6 219.3 638.8 1681.2 2926.9 3956.6 4827.4 5621.9 6575.3 7604.9 9479.9 13379.3 18750.1 21858.2 22891.0 23119.9 23736.4 24553.1 23882.6 21031.9 16852.9 12978.9 10249.0 6769.1 2072.0 664.2 149.4 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 120.8 235.2 715.0 1859.1 3228.8 4318.9 5183.3 6028.6 7061.5 8205.6 10277.6 14507.5 20418.6 23415.4 24416.5 24613.5 25411.2 26320.1 25385.8 22099.7 17777.7 13757.5 11199.2 7344.3 2275.4 750.0 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 123.9 241.5 769.1 1983.1 3387.7 4455.5 5316.8 6213.0 7277.6 8494.8 10706.6 15117.7 21092.3 24076.4 25144.2 25471.6 26399.5 27222.6 26138.9 22681.3 18197.2 14405.8 11733.1 7535.0 2501.1 816.7 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 127.1 244.7 823.1 2107.0 3549.8 4589.0 5450.2 6397.3 7496.9 8784.0 11132.5 15727.9 21762.9 24737.5 25875.2 26329.6 27384.7 28125.2 26888.9 23262.9 18613.5 15050.9 12267.0 7728.9 2729.9 883.5 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 127.1 251.1 877.1 2230.9 3708.7 4725.7 5583.7 6581.6 7713.0 9073.2 11561.5 16338.0 22436.6 25395.3 26602.9 27184.5 28373.1 29024.6 27642.1 23841.3 19033.0 15699.3 12800.9 7919.5 2955.5 947.0 155.7 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 130.3 254.2 931.2 2354.9 3867.6 4859.1 5717.2 6765.9 7929.1 9362.3 11987.4 16948.2 23107.1 26056.3 27330.7 28042.6 29358.2 29927.1 28392.1 24422.8 19449.3 16344.4 13334.8 8110.2 3181.2 1013.8 155.7 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 127.1 251.1 899.4 2269.1 3721.4 4728.8 5571.0 6546.7 7668.5 9038.2 11501.1 16239.5 22306.3 25303.1 26469.5 27047.8 28198.3 28805.3 27378.4 23590.2 18870.9 15642.1 12724.7 7887.8 2977.8 1017.0 171.6 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 123.9 244.7 867.6 2183.3 3575.2 4601.7 5421.6 6327.4 7404.7 8714.0 11011.7 15527.6 21505.4 24549.9 25605.0 26053.1 27035.1 27686.6 26367.8 22757.6 18292.5 14939.7 12114.5 7668.5 2774.4 1020.1 184.3 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 120.8 241.5 835.8 2094.3 3425.9 4471.4 5275.5 6108.1 7144.1 8389.9 10525.5 14819.0 20701.4 23796.8 24743.8 25055.2 25875.2 26564.8 25354.0 21924.9 17710.9 14234.2 11501.1 7446.0 2571.0 1020.1 200.2 28.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 117.6 235.2 804.0 2008.5 3279.7 4341.1 5126.1 5888.8 6880.3 8065.7 10036.1 14107.1 19900.6 23043.6 23879.4 24060.5 24712.0 25443.0 24340.2 21092.3 17132.5 13531.9 10891.0 7223.6 2367.6 1023.3 212.9 28.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 114.4 219.3 721.4 1798.7 2987.3 4001.1 4789.2 5504.3 6394.1 7446.0 9184.4 12931.2 18321.1 21502.3 22398.5 22592.3 23100.8 23761.8 22938.7 20075.3 16277.6 12711.9 10032.9 6680.1 2183.3 924.8 200.2 28.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 111.2 203.4 642.0 1592.2 2694.9 3661.0 4455.5 5119.7 5904.7 6826.3 8335.9 11755.4 16741.6 19960.9 20920.7 21124.1 21489.5 22080.7 21537.2 19055.2 15419.6 11892.0 9174.8 6136.7 1995.8 823.1 184.3 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 82.6 108.1 187.5 559.3 1382.4 2399.4 3321.0 4118.7 4735.2 5418.5 6206.6 7484.2 10579.5 15162.2 18419.6 19439.7 19652.7 19878.3 20396.3 20132.5 18038.3 14564.7 11072.1 8316.8 5593.3 1811.5 724.6 171.6 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 82.6 104.9 171.6 476.7 1172.7 2107.0 2981.0 3781.8 4350.7 4929.1 5586.9 6632.5 9403.7 13582.7 16878.3 17958.8 18184.4 18267.1 18715.2 18731.1 17018.1 13706.7 10252.2 7458.7 5049.8 1624.0 622.9 155.7 22.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 79.4 101.7 155.7 403.6 991.5 1789.2 2561.5 3267.0 3785.0 4325.2 4932.2 5847.5 8227.8 12006.4 15368.7 16611.3 16833.8 16751.2 16910.1 16786.1 15292.5 12340.1 9174.8 6489.4 4245.8 1404.7 530.7 146.2 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 63.6 79.4 95.3 143.0 330.5 810.4 1474.6 2142.0 2749.0 3222.5 3724.6 4280.7 5059.4 7048.8 10430.2 13862.4 15267.0 15486.3 15235.3 15105.0 14838.0 13566.8 10973.6 8097.5 5520.2 3441.8 1185.4 435.4 136.7 28.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 63.6 76.3 92.2 127.1 254.2 629.2 1156.8 1719.3 2234.1 2656.8 3120.8 3626.1 4274.4 5872.9 8853.9 12352.8 13919.6 14135.7 13716.2 13299.9 12893.1 11841.2 9603.9 7020.2 4550.9 2637.7 962.9 343.2 127.1 31.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 60.4 73.1 85.8 111.2 181.1 448.1 839.0 1299.8 1716.1 2091.1 2517.0 2971.4 3486.3 4693.9 7277.6 10843.3 12572.1 12785.0 12200.3 11494.8 10945.0 10115.5 8237.3 5942.8 3581.6 1833.7 743.6 247.9 117.6 35.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 60.4 69.9 82.6 104.9 158.9 365.5 673.7 1045.6 1385.6 1681.2 2018.0 2380.3 2803.0 3762.7 5831.6 8809.4 10420.6 10643.1 10061.5 9336.9 8752.2 7979.9 6438.6 4633.5 2818.9 1484.1 645.1 232.0 111.2 31.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 57.2 66.7 79.4 95.3 136.7 282.8 505.3 788.1 1055.1 1274.4 1515.9 1792.4 2119.7 2834.8 4385.6 6775.5 8272.3 8501.1 7922.7 7179.1 6556.2 5844.3 4643.0 3324.2 2059.3 1134.5 543.4 216.1 101.7 31.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 41.3 47.7 57.2 63.6 76.3 89.0 114.4 200.2 336.9 530.7 721.4 864.4 1013.8 1201.3 1433.3 1903.6 2936.5 4738.4 6120.8 6356.0 5783.9 5021.2 4360.2 3708.7 2844.3 2011.7 1296.6 781.8 441.7 200.2 95.3 28.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 41.3 47.7 54.0 60.4 73.1 79.4 92.2 117.6 171.6 276.5 390.9 454.5 514.8 610.2 750.0 972.5 1490.5 2704.5 3969.3 4214.0 3645.2 2863.4 2167.4 1573.1 1045.6 702.3 533.9 432.2 343.2 184.3 85.8 25.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 41.3 47.7 54.0 60.4 69.9 76.3 85.8 101.7 133.5 197.0 276.5 327.3 355.9 403.6 476.7 597.5 886.7 1608.1 2383.5 2542.4 2215.1 1763.8 1331.6 988.4 702.3 518.0 425.9 365.5 305.1 190.7 82.6 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 35.0 38.1 44.5 50.8 57.2 63.6 69.9 76.3 85.8 98.5 120.8 162.1 200.2 200.2 197.0 206.6 225.6 282.8 511.7 800.9 870.8 785.0 664.2 498.9 406.8 359.1 333.7 321.0 298.7 267.0 193.9 76.3 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
